BTS50005-1LUA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
CertificationsISO 26262-ready
-
Channels1
-
ClassificationISO 26262-ready
-
DiagnosticsSense
-
FamilyPower PROFET™ + 12V
-
IL (Short Circuit Current)150 A
-
Load Current65 A
-
MountingSMT
-
Nominal Load Current per channel65 A
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
QualificationAutomotive
-
Recommended Operating Voltage range3.1 V to 28 V
-
toff (Turn OFF time) max220 µs
-
ton (Turn ON time) max190 µs
| Recommended | ||
|
OPN
|
BTS500051LUAAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low stand-by current
- Reverse ON protection
- Ground loss protection
- Electrostatic discharge protection (ESD)
- Optimized electromagnetic compatibility
- Compatible to cranking pulses
- Integrated diagnostic functions
- Integrated protection functions
- AEC-Q100 qualification
Benefits
- ISO26262-ready supporting the integrator
- Accurate current sensing
- Support dependable power supply